SCAS520I August 1995 – July 2024 SN54ACT74 , SN74ACT74
PRODUCTION DATA
TA = 25°C | SN54ACT74 | SN74ACT74 | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | ||||
fclock | Clock frequency | 145 | 85 | 125 | MHz | ||||
tw | Pulse duration | PRE or CLR low | 5 | 7 | 6 | ns | |||
CLK | 5 | 7 | 6 | ||||||
tsu | Setup time, data before CLK↑ | Data | 3 | 4 | 3.5 | ns | |||
0 | 0.5 | 0 | |||||||
th | Hold time, data after CLK↑ | PRE or CLR inactive | 1 | 1 | 1 | ns |