SCAS522I August 1995 – July 2024 SN54AC14 , SN74AC14
PRODMIX
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCC | Supply voltage range | -0.5V | 7 | V | ||
VI(2) | Input voltage range | -0.5V | VCC + 0.5 | V | ||
VO(2) | Output voltage range | -0.5V | VCC + 0.5 | V | ||
IIK | Input clamp current | (VI < 0 or VI > VCC) | ±20 | mA | ||
IOK | Output clamp current | (VO < 0 or VO > VCC) | ±20 | mA | ||
IO | Continuous output current | (VO = 0 to VCC) | ±50 | mA | ||
Continuous current through VCC or GND | ±200 | mA | ||||
Tstg | Storage temperature range | -65 | 150 | °C |