SCAS523E October 2003 – July 2024 SN54ACT00 , SN74ACT00
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | TA= 25°C | SN54ACT00 | SN74ACT00 | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
VOH | IOH = ‐50 µA | 4.5 V | 4.4 | 4.49 | 4.4 | 4.4 | V | ||||
5.5 V | 5.4 | 5.49 | 5.4 | 5.4 | |||||||
IOH = ‐24 mA | 4.5 V | 3.86 | 3.7 | 3.76 | |||||||
5.5 V | 4.86 | 4.7 | 4.76 | ||||||||
IOH = ‐50 mA (1) | 5.5 V | 3.85 | |||||||||
IOH = ‐75 mA (1) | 5.5 V | 3.85 | |||||||||
VOL | IOL = 50 µA | 4.5 V | 0.001 | 0.1 | 0.1 | 0.1 | V | ||||
5.5 V | 0.001 | 0.1 | 0.1 | 0.1 | |||||||
IOH = 24 mA | 4.5 V | 0.36 | 0.5 | 0.44 | |||||||
5.5 V | 0.36 | 0.5 | 0.44 | ||||||||
IOH = 50 mA (1) | 5.5 V | 1.65 | |||||||||
IOH = 75 mA (1) | 5.5 V | 1.65 | |||||||||
II | VI = VCC or GND | 5.5 V | ±0.1 | ±1 | ±1 | µA | |||||
ICC | VI = VCC or GND | IO = 0 | 5.5 V | 2 | 40 | 20 | µA | ||||
ΔICC (2) | One input at 3.4 V, Other inputs at GND or VCC | 5.5 V | 0.6 | 1.6 | 1.5 | mA | |||||
Ci | VI = VCC or GND | 5 V | 2.6 | pF |