SCAS523E October 2003 – July 2024 SN54ACT00 , SN74ACT00
PRODUCTION DATA
The ‘ACT00 devices contain four independent 2-input NAND gates. Each gate performs the Boolean function of Y = A•B or Y = A+B in positive logic.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SNx4ACT00 | D (SOIC , 14) | 8.65mm × 6mm | 8.65mm × 3.9mm |
DB (SSOP, 14) | 6.20mm × 7.8mm | 6.20mm × 5.30mm | |
N (PDIP, 14) | 19.30mm × 9.4mm | 19.30mm × 6.35mm | |
NS (SOP, 14) | 10.2mm × 7.8mm | 10.30mm × 5.30mm | |
PW (TSSOP,14) | 5mm × 6.4mm | mm × 4.4mm |