SCAS524F August 1995 – July 2024 SN54AC00 , SN74AC00
PRODUCTION DATA
The ‘AC00 devices contain four independent 2-input NAND gates. Each gate performs the Boolean function of Y = A • B or Y = A + B in positive logic.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SNx4AC00 | D (SOIC, 14) | 8.65mm × 6mm | 8.65mm × 3.9mm |
N (PDIP, 14) | 19.3mm × 9.4mm | 19.3mm × 6.35mm | |
NS (SOP, 14) | 10.2mm x 7.8mm | 10.3mm x 5.3mm | |
PW (TSSOP, 14) | 5mm × 6.4mm | 5mm × 4.4mm |