SCAS557K December 1995 – November 2024 SN54ACT14 , SN74ACT14
PRODUCTION DATA
SN54ACT14 | SN74ACT14 | UNIT | ||||
---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | |||
VCC | Supply voltage | 4.5 | 5.5 | 4.5 | 5.5 | V |
VI | Input voltage | 0 | VCC | 0 | VCC | V |
VO | Output voltage | 0 | VCC | 0 | VCC | V |
IOH | High-level output current | –24 | –24 | mA | ||
IOL | Low-level output current | 24 | 24 | mA | ||
TA | Operating free-air temperature | –55 | 125 | –40 | 85 | °C |