SCAS706D September 2003 – May 2024 SN74LVC32A-Q1
PRODUCTION DATA
The SN74LVC32A-Q1 quadruple 2-input positive-OR gate is designed for 2.7V to 3.6V VCC operation.
The device performs the Boolean
function in positive
logic.
Inputs can be driven from either 3.3V or 5V devices. This feature allows the use of this device as a translator in a mixed 3.3V/5V system environment.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74LVC32A-Q1 | BQA (WQFN, 14) | 3mm × 2.5mm | 3mm × 2.5mm |
D (SOIC, 14) | 8.65mm × 6mm | 8.65mm × 3.9mm | |
PW (TSSOP, 14) | 5mm × 6.4mm | 5mm × 4.4mm |