SCAS706E September 2003 – December 2024 SN74LVC32A-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VOH | IOH = –100μA | 2.7V to 3.6V | VCC – 0.2 | V | |||
IOH = –12mA | 2.7V | 2.2 | |||||
3V | 2.4 | ||||||
IOH = –24mA | 3V | 2.2 | |||||
VOL | IOL = 100μA | 2.7V to 3.6V | 0.2 | V | |||
IOL = 12mA | 2.7V | 0.4 | |||||
IOL = 24mA | 3V | 0.55 | |||||
II | VI = 5.5V or GND | 3.6V | ±5 | μA | |||
ICC | VI = VCC or GND, IO = 0 | 3.6V | 10 | μA | |||
ΔICC | One input at VCC – 0.6V, Other inputs at VCC or GND | 2.7V to 3.6V | 500 | μA | |||
Ci | VI = VCC or GND | 3.3V | 5 | pF |