SCAS707E September 2003 – December 2024 SN74LVC86A-Q1
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | D, PW, BQA | ||
14 PINS | |||
1A | 1 | I | Gate 1 input |
1B | 2 | I | Gate 1 input |
1Y | 3 | O | Gate 1 output |
2A | 4 | I | Gate 2 input |
2B | 5 | I | Gate 2 input |
2Y | 6 | O | Gate 2 output |
3Y | 8 | O | Gate 3 output |
3A | 9 | I | Gate 3 input |
3B | 10 | I | Gate 3 input |
4Y | 11 | O | Gate 4 output |
4A | 12 | I | Gate 4 input |
4B | 13 | I | Gate 4 input |
GND | 7 | — | Ground Pin |
NC | — | — | Do not connect |
VCC | 14 | — | Power Pin |
Thermal pad(2) | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply. |