SCAS709C September 2003 – May 2024 SN74LVC257A-Q1
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | SOIC, TSSOP, or WQFN | ||
A/B | 1 | I | Select Pin, Low selects A, High selects B |
1A | 2 | I/O | Multiplexer Signal Input |
1B | 3 | I/O | Multiplexer Signal Input |
1Y | 4 | I/O | Multiplexer Output |
2A | 5 | I/O | Multiplexer Signal Input |
2B | 6 | I/O | Multiplexer Signal Input |
2Y | 7 | I/O | Multiplexer Output |
3A | 11 | I/O | Multiplexer Signal Input |
3B | 10 | I/O | Multiplexer Signal Input |
3Y | 9 | I/O | Multiplexer Output |
4A | 14 | I/O | Multiplexer Signal Input |
4B | 13 | I/O | Multiplexer Signal Input |
4Y | 12 | I/O | Multiplexer Output |
GND | 8 | — | Ground |
NC(1) | — | — | No connect |
OE | 15 | I/O | Active low Output enable |
VCC | 16 | — | Power pin |