SCAS709C September 2003 – May 2024 SN74LVC257A-Q1
PRODUCTION DATA
The SN74LVC257A quadruple 2-line to 1-line data selector/multiplexer is designed for 2.7V to 3.6V VCC operation.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74LVC257A-Q1 | BQB (WQFN, 16) | 3.5mm × 2.5mm | 3.5mm × 2.5mm |
D (SOIC, 16) | 9.90 mm × 6mm | 9.90 mm × 3.90 mm | |
PW (TSSOP, 16) | 5.00 mm × 6.4mm | 5.00 mm × 4.40 mm |