Figure 3-1 SN74LVC157A-Q1 D or PW Package, 16-Pin SOIC or TSSOP (Top
View)
Figure 3-2 SN74LVC157A-Q1 BQB Package, 16-Pin WQFN (Top View)
Table 3-1 Pin Functions
PIN |
TYPE(1) |
DESCRIPTION |
NAME |
NO. |
A/B |
1 |
I |
Address select |
1A |
2 |
I |
Channel 1, data input A |
1B |
3 |
I |
Channel 1, data input B |
1Y |
4 |
O |
Channel 1, data output |
2A |
5 |
I |
Channel 2, data input A |
2B |
6 |
I |
Channel 2, data input B |
2Y |
7 |
O |
Channel 2, data output |
GND |
8 |
G |
Ground |
3Y |
9 |
O |
Channel 3, data output |
3B |
10 |
I |
Channel 3, data input B |
3A |
11 |
I |
Channel 3, data input A |
4Y |
12 |
O |
Channel 4, data output |
4B |
13 |
I |
Channel 4, data input B |
4A |
14 |
I |
Channel 4, data input A |
G |
15 |
I |
Output strobe, active low |
VCC |
16 |
P |
Positive supply |
Thermal
pad(2) |
— |
The thermal pad can be connected to
GND or left floating. Do not connect to any other signal or
supply. |
(1) Signal Types: I = Input, O =
Output, I/O = Input or Output, P = Power, G = Ground.
(2) WBQB package only.