SCAS716E September 2003 – August 2024 SN74LVC157A-Q1
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A/B | 1 | I | Address select |
1A | 2 | I | Channel 1, data input A |
1B | 3 | I | Channel 1, data input B |
1Y | 4 | O | Channel 1, data output |
2A | 5 | I | Channel 2, data input A |
2B | 6 | I | Channel 2, data input B |
2Y | 7 | O | Channel 2, data output |
GND | 8 | G | Ground |
3Y | 9 | O | Channel 3, data output |
3B | 10 | I | Channel 3, data input B |
3A | 11 | I | Channel 3, data input A |
4Y | 12 | O | Channel 4, data output |
4B | 13 | I | Channel 4, data input B |
4A | 14 | I | Channel 4, data input A |
G | 15 | I | Output strobe, active low |
VCC | 16 | P | Positive supply |
Thermal pad(2) | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply. |