SCAS762D February 2004 – May 2024 SN74LVC125A-Q1
PRODUCTION DATA
This quadruple bus buffer gate is designed for 1.65V to 3.6V VCC operation.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74LVC125A-Q1 | BQA (WQFN, 14) | 3mm × 2.5mm | 3mm × 2.5mm |
D (SOIC, 14) | 8.65mm × 6mm | 8.65mm × 3.91mm | |
PW (TSSOP, 14) | 5.00mm × 6.4mm | 5.00mm × 4.40mm |