SCAS762E February 2004 – December 2024 SN74LVC125A-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | –40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
VOH | IOH = –100μA | 1.65V to 3.6 V | VCC – 0.2 | VCC – 0.2 | V | ||||
IOH = –4mA | 1.65V | 1.29 | 1.1 | ||||||
IOH = –8mA | 2.3V | 1.9 | 1.75 | ||||||
IOH = –12mA | 2.7V | 2.2 | 2.1 | ||||||
3V | 2.4 | 2.35 | |||||||
IOH = –24mA | 3V | 2.3 | 2.1 | ||||||
VOL | IOL = 100μA | 1.65V to 3.6 V | 0.1 | 0.2 | V | ||||
IOL = 4mA | 1.65V | 0.24 | 0.45 | ||||||
IOL = 8mA | 2.3V | 0.3 | 0.7 | ||||||
IOL = 12mA | 2.7V | 0.4 | 0.5 | ||||||
IOL = 24mA | 3V | 0.55 | 0.7 | ||||||
II | VI = 5.5 V or GND | 3.6V | ±1 | ±10 | μA | ||||
IOZ | VO = VCC or GND | 3.6V | ±1 | ±10 | μA | ||||
ICC | VI = VCC or GND, | IO = 0 | 3.6V | 1 | 20 | μA | |||
ΔICC | One input at VCC – 0.6 V, Other inputs at VCC or GND | 2.7V to 3.6 V | 500 | 500 | μA | ||||
Ci | VI = VCC or GND | 3.3V | 5 | pF |