SCAS786D November 2004 – July 2024 SN74AC04-Q1
PRODMIX
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | TA= −40°C TO 125°C | TA = −40°C TO 85°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
VOH | IOH = −50 µA | 3 V | 2.9 | 2.99 | 2.9 | 2.9 | V | ||||
IOH = −12 mA | 4.5 V | 4.4 | 4.49 | 4.4 | 4.4 | ||||||
IOH = −24 mA | 5.5 V | 5.4 | 5.49 | 5.4 | 5.4 | ||||||
VOL | IOL = 50 µA | 3 V | 0.002 | 0.1 | 0.1 | 0.1 | V | ||||
4.5 V | 0.001 | 0.1 | 0.1 | 0.1 | |||||||
5.5 V | 0.001 | 0.1 | 0.1 | 0.1 | |||||||
IOL = 12 mA | 3 V | 0.36 | 0.5 | 0.44 | |||||||
IOL = 24 mA | 4.5 V | 0.36 | 0.5 | 0.44 | |||||||
5.5 V | 0.36 | 0.5 | 0.44 | ||||||||
II | V I =VCC or GND | 5.5 V | ± 0.1 | ± 0.1 | ± 0.1 | µA | |||||
ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 2 | 40 | 20 | µA | ||||
Ci | VI = VCC or GND | 2.8 | pF |