SCAS786D November 2004 – July 2024 SN74AC04-Q1
PRODMIX
The SN74AC04-Q1 device contains six independent inverters. The device performs the Boolean function Y = A.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AC04-Q1 | BQA (WQFN, 14) | 3.00mm × 2.50mm | 3.00mm × 2.50mm |
PW (TSSOP, 14) | 5mm × 6.4mm | 5mm × 4.4mm |