SCAS786D November 2004 – July 2024 SN74AC04-Q1
PRODMIX
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 7 | V | |
VI | Input voltage range(1) | –0.5 | VCC + 0.5 | V | |
VO | Output voltage range(1) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 or VI > VCC | ±20 | mA | |
IOK | Output clamp current | VO < 0 or VO > VCC | ±20 | mA | |
IO | Continuous output current | VO = 0 to VCC | ±50 | mA | |
Continuous current through VCC or GND | ±200 | mA | |||
Tstg | Storage temperature range | –65 | 150 | °C |