SCAS959A November 2023 – March 2024 SN74AC573-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | TA = 25°C | -40°C to 85°C | -40°C to 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||
tPLH | D | Q | 1.5 V | 18.2 | 31.9 | 33.4 | 34.1 | ns | |||||
tPHL | D | Q | 1.5 V | 19.5 | 32.6 | 34 | 34.4 | ns | |||||
tPLH | LE | Q | 1.5 V | 21.9 | 38.2 | 39.8 | 40.6 | ns | |||||
tPHL | LE | Q | 1.5 V | 22.1 | 37.6 | 39.2 | 39.7 | ns | |||||
tPZH | OE | Q | 1.5 V | 17.4 | 29.3 | 30.6 | 31.3 | ns | |||||
tPZL | OE | Q | 1.5 V | 18.3 | 30.7 | 31.6 | 31.9 | ns | |||||
tPHZ | OE | Q | 1.5 V | 22.6 | 32.2 | 33.2 | 33.7 | ns | |||||
tPLZ | OE | Q | 1.5 V | 14.2 | 21.2 | 21.6 | 21.7 | ns | |||||
tPLH | CLK | Q | 1.5 V | 21.8 | 44 | 45.9 | 46.5 | ns | |||||
tPHL | CLK | Q | 1.5 V | 22.2 | 41.8 | 43.6 | 44.5 | ns | |||||
tPHL | CLR | Q | 1.5 V | 21.5 | 35.1 | 36.5 | 37 | ns | |||||
tPLH | D | Q | 1.8 V | 12.6 | 20.1 | 22 | 23 | ns | |||||
tPHL | D | Q | 1.8 V | 14 | 21.7 | 23.4 | 24.4 | ns | |||||
tPLH | LE | Q | 1.8 V | 15.5 | 24.6 | 26.7 | 27.8 | ns | |||||
tPHL | LE | Q | 1.8 V | 16 | 25 | 26.9 | 28.1 | ns | |||||
tPZH | OE | Q | 1.8 V | 12.5 | 19.3 | 20.9 | 21.9 | ns | |||||
tPZL | OE | Q | 1.8 V | 13.6 | 20.9 | 22.2 | 22.9 | ns | |||||
tPHZ | OE | Q | 1.8 V | 17.9 | 23.9 | 25.6 | 26.4 | ns | |||||
tPLZ | OE | Q | 1.8 V | 10.9 | 14.8 | 15.3 | 15.6 | ns | |||||
tPLH | CLK | Q | 1.8 V | 15.4 | 28.1 | 30.5 | 31.8 | ns | |||||
tPHL | CLK | Q | 1.8 V | 16 | 27.4 | 29.8 | 31.1 | ns | |||||
tPHL | CLR | Q | 1.8 V | 15.7 | 23.7 | 25.5 | 26.4 | ns | |||||
tPLH | D | Q | 2.5 V | 7.8 | 11.3 | 12.8 | 13.8 | ns | |||||
tPHL | D | Q | 2.5 V | 8.8 | 12.6 | 13.9 | 14.7 | ns | |||||
tPLH | LE | Q | 2.5 V | 9.6 | 14.2 | 16 | 17.1 | ns | |||||
tPHL | LE | Q | 2.5 V | 10 | 14.4 | 16 | 16.9 | ns | |||||
tPZH | OE | Q | 2.5 V | 8.1 | 11.6 | 13 | 13.9 | ns | |||||
tPZL | OE | Q | 2.5 V | 9.2 | 13.4 | 14.5 | 15.2 | ns | |||||
tPHZ | OE | Q | 2.5 V | 7.8 | 10.3 | 11.3 | 11.7 | ns | |||||
tPLZ | OE | Q | 2.5 V | 5.7 | 7.6 | 8.4 | 8.8 | ns | |||||
tPLH | CLK | Q | 2.5 V | 9.6 | 16.1 | 18 | 19.2 | ns | |||||
tPHL | CLK | Q | 2.5 V | 9.9 | 15.7 | 17.5 | 18.5 | ns | |||||
tPHL | CLR | Q | 2.5 V | 10 | 13.8 | 15.2 | 16 | ns | |||||
tPLH | D | Q | 3.3 V | 6.4 | 9 | 10.3 | 11.1 | ns | |||||
tPHL | D | Q | 3.3 V | 7.4 | 10.2 | 11.3 | 12.1 | ns | |||||
tPLH | LE | Q | 3.3 V | 8 | 11.3 | 12.8 | 13.8 | ns | |||||
tPHL | LE | Q | 3.3 V | 8.4 | 11.7 | 13 | 13.8 | ns | |||||
tPZH | OE | Q | 3.3 V | 6.9 | 9.5 | 10.6 | 11.4 | ns | |||||
tPZL | OE | Q | 3.3 V | 7.6 | 10.9 | 11.9 | 12.5 | ns | |||||
tPHZ | OE | Q | 3.3 V | 6.4 | 8.4 | 9.2 | 9.7 | ns | |||||
tPLZ | OE | Q | 3.3 V | 4.9 | 6.5 | 7 | 7.5 | ns | |||||
tPLH | CLK | Q | 3.3 V | 8 | 12.6 | 14.3 | 15.4 | ns | |||||
tPHL | CLK | Q | 3.3 V | 8.3 | 12.6 | 14.3 | 15.2 | ns | |||||
tPHL | CLR | Q | 3.3 V | 8.4 | 11.3 | 12.4 | 13.3 | ns | |||||
tPLH | D | Q | 5 V | 4.8 | 6.2 | 7.1 | 7.7 | ns | |||||
tPHL | D | Q | 5 V | 5.4 | 7.1 | 7.9 | 8.4 | ns | |||||
tPLH | LE | Q | 5 V | 6 | 7.9 | 8.9 | 9.6 | ns | |||||
tPHL | LE | Q | 5 V | 6.2 | 8.2 | 9.1 | 9.7 | ns | |||||
tPZH | OE | Q | 5 V | 5.3 | 6.9 | 7.7 | 8.3 | ns | |||||
tPZL | OE | Q | 5 V | 5.5 | 7.5 | 8.2 | 8.7 | ns | |||||
tPHZ | OE | Q | 5 V | 5.1 | 6.4 | 6.9 | 7.3 | ns | |||||
tPLZ | OE | Q | 5 V | 3.6 | 4.5 | 5.1 | 5.4 | ns | |||||
tPLH | CLK | Q | 5 V | 6 | 8.7 | 9.8 | 10.6 | ns | |||||
tPHL | CLK | Q | 5 V | 6.2 | 8.8 | 9.9 | 10.6 | ns | |||||
tPHL | CLR | Q | 5 V | 6.4 | 8 | 8.8 | 9.4 | ns |