SCAS959A November 2023 – March 2024 SN74AC573-Q1
PRODUCTION DATA
PARAMETER | DESCRIPTION | CONDITION | VCC | TA = 25°C | -40°C to 85°C | -40°C to 125°C | UNIT | |||
---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | |||||
fclock | Clock frequency | 1.5 V | 15 | 11 | 10 | MHz | ||||
tW | Pulse duration | LE high | 1.5 V | 44 | 44 | 50 | ns | |||
tW | Pulse duration | CLK high or low | 1.5 V | 44 | 44 | 50 | ns | |||
tW | Pulse duration | CLR low | 1.5 V | 35 | 55 | 63 | ns | |||
tSU | Setup time | Data before LE↓ | 1.5 V | 2 | 2 | 2 | ns | |||
tSU | Setup time | CLR inactive | 1.5 V | 2 | 2 | 2 | ns | |||
tSU | Setup time | Data before CLK↑ | 1.5 V | 2 | 2 | 2 | ns | |||
tH | Hold time | Data after CLK↑ | 1.5 V | 2 | 2 | 2 | ns | |||
tH | Hold time | Data after LE↓ | 1.5 V | 15 | 33 | 38 | ns | |||
fclock | Clock frequency | 1.8 V | 55 | 45 | 44 | MHz | ||||
tW | Pulse duration | LE high | 1.8 V | 7.2 | 11.4 | ns | ||||
tW | Pulse duration | CLK high or low | 1.8 V | 8.6 | 12.6 | ns | ||||
tW | Pulse duration | CLR low | 1.8 V | 6.5 | 10.9 | ns | ||||
tSU | Setup time | Data before LE↓ | 1.8 V | 5.1 | 5.6 | ns | ||||
tSU | Setup time | CLR inactive | 1.8 V | 5.3 | 5.4 | ns | ||||
tSU | Setup time | Data before CLK↑ | 1.8 V | 8.3 | 9.5 | ns | ||||
tH | Hold time | Data after CLK↑ | 1.8 V | 2 | 2 | ns | ||||
tH | Hold time | Data after LE↓ | 1.8 V | 2 | 2 | ns | ||||
fclock | Clock frequency | 2.5 V | 90 | 78 | 65 | MHz | ||||
tW | Pulse duration | LE high | 2.5 V | 6 | 6 | ns | ||||
tW | Pulse duration | CLK high or low | 2.5 V | 7.3 | 7.3 | ns | ||||
tW | Pulse duration | CLR low | 2.5 V | 6 | 6 | ns | ||||
tSU | Setup time | Data before LE↓ | 2.5 V | 2.4 | 2.8 | ns | ||||
tSU | Setup time | CLR inactive | 2.5 V | 2.5 | 2.8 | ns | ||||
tSU | Setup time | Data before CLK↑ | 2.5 V | 3.9 | 7.5 | ns | ||||
tH | Hold time | Data after CLK↑ | 2.5 V | 1 | 1 | ns | ||||
tH | Hold time | Data after LE↓ | 2.5 V | 2 | 2.3 | ns | ||||
fclock | Clock frequency | 3.3 V | 101 | 89 | 75 | MHz | ||||
tW | Pulse duration | LE high | 3.3 V | 5.5 | 4.9 | 5.6 | ns | |||
tW | Pulse duration | CLK high or low | 3.3 V | 5 | 4.9 | 5.6 | ns | |||
tW | Pulse duration | CLR low | 3.3 V | 6.1 | 7 | ns | ||||
tSU | Setup time | Data before LE↓ | 3.3 V | 3.5 | 2 | 2 | ns | |||
tSU | Setup time | CLR inactive | 3.3 V | 2 | 2 | ns | ||||
tSU | Setup time | Data before CLK↑ | 3.3 V | 2.5 | 2 | 2 | ns | |||
tH | Hold time | Data after CLK↑ | 3.3 V | 1 | 1 | 1 | ns | |||
tH | Hold time | Data after LE↓ | 3.3 V | 2 | 2 | 4.2 | ns | |||
fclock | Clock frequency | 5 V | 150 | 143 | 125 | MHz | ||||
tW | Pulse duration | LE high | 5 V | 4 | 3.5 | 4 | ns | |||
tW | Pulse duration | CLK high or low | 5 V | 3.5 | 3.5 | 4 | ns | |||
tW | Pulse duration | CLR low | 5 V | 4.4 | 5 | ns | ||||
tSU | Setup time | Data before LE↓ | 5 V | 3 | 2 | 2 | ns | |||
tSU | Setup time | CLR inactive | 5 V | 2 | 2 | ns | ||||
tSU | Setup time | Data before CLK↑ | 5 V | 1.5 | 2 | 2 | ns | |||
tH | Hold time | Data after CLK↑ | 5 V | 1 | 1.5 | 2 | ns | |||
tH | Hold time | Data after LE↓ | 5 V | 1 | 1 | 1 | ns |