SCAS959A November 2023 – March 2024 SN74AC573-Q1
PRODUCTION DATA
The SN74AC573-Q1 contains eight transparent D-type latches with shared 3-state output and latch control.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AC573-Q1 | PW (TSSOP, 20) | 6.5 mm × 6.4 mm | 6.50mm x 4.40mm |
RKS (WQFN, 20) | 4.5 mm × 2.5 mm | 4.5 mm × 2.5 mm |