SCAS963A November 2023 – March 2024 SN74AC8541-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
VT+ | Positive-going input threshold voltage | 1.5 V | 0.61 | 0.89 | 1.17 | V |
1.8 V | 0.72 | 1.03 | 1.33 | |||
2.5 V | 0.8 | 1.29 | 1.61 | |||
3 V | 0.8 | 1.8 | 2.2 | |||
4.5 V | 1.5 | 2.6 | 3.2 | |||
5 V | 2.6 | 2.9 | 3.4 | |||
5.5 V | 1.6 | 3.2 | 3.9 | |||
VT- | Negative-going input threshold voltage | 1.5 V | 0.26 | 0.48 | 0.7 | V |
1.8 V | 0.37 | 0.54 | 0.70 | |||
2.5 V | 0.5 | 0.7 | 0.84 | |||
3 V | 0.5 | 0.8 | 1.2 | |||
4.5 V | 0.9 | 1.4 | 1.8 | |||
5 V | 1.6 | 1.6 | 2.4 | |||
5.5 V | 1.1 | 1.8 | 2.3 | |||
ΔVT | Hysteresis (VT+ − VT−) | 1.5 V | 0.22 | 0.41 | 0.6 | V |
1.8 V | 0.28 | 0.49 | 0.69 | |||
2.5 V | 0.3 | 0.60 | 0.83 | |||
3 V | 0.3 | 1 | 1.2 | |||
4.5 V | 0.4 | 1.2 | 1.4 | |||
5 V | 0.5 | 1.3 | 1.5 | |||
5.5 V | 0.5 | 1.4 | 1.6 | |||
VOH | IOH = -50µA | 1.5 V | 1.4 | 1.49 | V | |
1.8 V | 1.7 | 1.79 | ||||
2.5 V | 2.4 | 2.49 | ||||
3 V | 2.9 | 2.99 | ||||
4.5 V | 4.4 | 4.49 | ||||
5.5 V | 5.4 | 5.49 | ||||
IOH = -1mA | 1.8 V | 1.44 | ||||
IOH = -2mA | 2.5 V | 2 | ||||
IOH = -4mA | 3 V | 2.4 | ||||
IOH = -12mA | 3 V | 2.4 | ||||
IOH = -24mA | 4.5 V | 3.7 | ||||
IOH = -24mA | 5.5 V | 4.7 | ||||
IOH = -75mA | 5.5 V | |||||
IOH = -50mA | 5.5 V | 3.85 | ||||
VOL | IOL = 50µA | 1.5 V | 0.01 | 0.1 | V | |
1.8 V | 0.01 | 0.1 | ||||
2.5 V | 0.01 | 0.1 | ||||
3 V | 0.01 | 0.1 | ||||
4.5 V | 0.01 | 0.1 | ||||
5.5 V | 0.01 | 0.1 | ||||
IOL = 1mA | 1.8 V | 0.36 | ||||
IOL = 2mA | 2.5 V | 0.5 | ||||
IOL = 4mA | 3 V | 0.5 | ||||
IOL = 12mA | 3 V | 0.5 | ||||
IOL = 24mA | 4.5 V | 0.5 | ||||
IOL = 24mA | 5.5 V | 0.5 | ||||
IOL = 50mA | 5.5 V | 1.65 | ||||
IOL = 75mA | 5.5 V | 1.65 | ||||
II | VI = 5.5 V or GND | 0 V to 5.5 V | ±1 | µA | ||
IOZ | VO = VCC or GND | 5.5 V | ±5 | µA | ||
ICC | VI = VCC or GND, IO = 0 | 5.5 V | 20 | µA | ||
CI | VI = VCC or GND | 5 V | 9 | pF | ||
CO | VO = VCC or GND | 5 V | 15 | pF | ||
CPD(1)(2) | F = 1MHz | 5 V | 60 | pF |