SCAS963A November 2023 – March 2024 SN74AC8541-Q1
PRODUCTION DATA
Specification | Description | Condition | MIN | MAX | UNIT |
---|---|---|---|---|---|
VCC | Supply voltage | 1.5 | 6 | V | |
VI(1) | Input Voltage | 0 | VCC | V | |
VO | Output Voltage | 0 | VCC | V | |
IOH | High-level output current | VCC = 1.8 V | -1 | mA | |
VCC = 2.5 V | -2 | ||||
VCC = 3.3 V | -12 | ||||
VCC = 5 V | -24 | ||||
IOL | Low-level output current | VCC = 1.8 V | 1 | mA | |
VCC = 2.5 V | 2 | ||||
VCC = 3.3 V | 12 | ||||
VCC = 5 V | 24 | ||||
Δt/Δv | Input transition rise or fall rate | 1.5 V ≤ VCC ≤ 3 V | 50 | ns/V | |
3 V < VCC ≤ 5.5 V | 20 | ||||
TA | Operating free-air temperature | -40 | 125 | °C |