SCAS963A November 2023 – March 2024 SN74AC8541-Q1
PRODUCTION DATA
Phase relationships between waveforms were chosen arbitrarily for the examples listed in the following table. All input pulses are supplied by generators having the following characteristics: PRR ≤ 1MHz, ZO = 50Ω, tt < 2.5 ns.
The outputs are measured individually with one input transition per measurement.
TEST | S1 | S2 | RL | CL | ΔV | VCC |
---|---|---|---|---|---|---|
tPLH, tPHL | OPEN | OPEN | — | 50pF | — | ALL |
tPLZ, tPZL | CLOSED | OPEN | 1kΩ | 50pF | 0.15 V | ≤ 2.5 V |
tPHZ, tPZH | OPEN | CLOSED | 1kΩ | 50pF | 0.15 V | ≤ 2.5 V |
tPLZ, tPZL | CLOSED | OPEN | 500Ω | 50pF | 0.3 V | > 2.5 V |
tPHZ, tPZH | OPEN | CLOSED | 500Ω | 50pF | 0.3 V | > 2.5 V |