The SN74AC16-Q1 contains six independent inverters with Schmitt-trigger inputs and open-drain outputs.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AC16-Q1 | PW (TSSOP, 16) | 6.4mm × 5mm | 4.4mm × 5mm |
BQA (WQFN, 16) | 3mm × 2.5mm | 3mm × 2.5mm |