SCASE15 September 2024 SN74AC3G97
ADVANCE INFORMATION
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SN74AC3G97BQAR | WQFN | BQA | 14 | SPQ | 180mm | 12.4mm | 2.8mm | 3.3mm | 1.1mm | 4mm | 9.10mm | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
SN74AC3G97BQAR | WQFN | BQA | 14 | SPQ | 210mm | 185mm | 35mm |