SCASE22 November 2024 SN74AC17-Q1
PRODUCTION DATA
The SN74AC17-Q1 device contains six independent CMOS logic buffers with Schmitt-trigger inputs.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AC17-Q1 | BQA (WQFN, 14) | 3mm × 2.5mm | 3mm × 2.5mm |
PW (TSSOP, 14) | 5mm × 6.4mm | 5mm × 4.4mm |