SCASE23 November 2024 SN74AC17
PRODUCTION DATA
Spec | Description | Condition | MIN | MAX | UNIT |
---|---|---|---|---|---|
VCC | Supply voltage | 1.5 | 6 | V | |
VI | Input Voltage | 0 | VCC | V | |
VO | Output Voltage | 0 | VCC | V | |
IOH | High-level output current | VCC = 1.8V | -1 | mA | |
VCC = 2.5V | -2 | mA | |||
VCC = 3V | -12 | mA | |||
VCC = 4.5 to 5.5V | -24 | mA | |||
IOL | Low-level output current | VCC = 1.8V | 1 | mA | |
VCC = 2.5V | 2 | mA | |||
VCC = 3V | 12 | mA | |||
VCC = 4.5 to 5.5V | 24 | mA | |||
TA | Operating free-air temperature | -40 | 125 | °C |