SCASE24 November 2024 SN74ACT04-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | -40°C to 125°C | UNIT | ||
---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||
VOH | IOH = -50µA | 4.5V | 4.4 | 4.499 | V | |
5.5V | 5.4 | 5.499 | ||||
IOH = -24mA | 4.5V | 3.7 | ||||
IOH = -24mA | 5.5V | 4.7 | ||||
IOH = -75mA(1) | 5.5V | 3.85 | ||||
VOL | IOL = 50µA | 4.5V | 0.001 | 0.1 | V | |
5.5V | 0.001 | 0.1 | ||||
IOL = 24mA | 4.5V | 0.5 | ||||
IOL = 24mA | 5.5V | 0.5 | ||||
IOL = 75mA(1) | 5.5V | 1.65 | ||||
II | VI = 5.5V or GND | 0 to 5.5V | ±1 | µA | ||
ICC | VI = VCC or GND, IO = 0 | 5.5V | 2 | µA | ||
ΔICC | VI = VCC – 2.1; Any Input | 4.5 to 5.5V | 1.5 | mA | ||
CI | VI = VCC or GND | 5V | 2 | pF | ||
CO | VO = VCC or GND | 5V | 3 | pF | ||
CPD | CL = 50pF, F = 1MHz | 5V | 12 | pF |