SCASE29 November 2024 SN74ACT16
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | -40°C to 125°C | UNIT | ||
---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||
VT+ | Positive-going input threshold voltage | 4.5V | 1.24 | 1.56 | 1.9 | V |
5V | 1.32 | 1.65 | 2 | |||
5.5V | 1.4 | 1.74 | 2.1 | |||
VT- | Negative-going input threshold voltage | 4.5V | 0.67 | 0.91 | 1.18 | V |
5V | 0.7 | 0.95 | 1.23 | |||
5.5V | 0.73 | 0.99 | 1.28 | |||
ΔVT | Hysteresis (VT+ − VT−) | 4.5V | 0.51 | 0.65 | 0.8 | V |
5V | 0.55 | 0.7 | 0.86 | |||
5.5V | 0.6 | 0.75 | 0.92 | |||
VOL | IOL = 50µA | 4.5V | 0.001 | 0.1 | V | |
5.5V | 0.001 | 0.1 | ||||
IOL = 24mA | 4.5V | 0.5 | ||||
IOL = 24mA | 5.5V | 0.5 | ||||
IOL = 75mA(1) | 5.5V | 1.65 | ||||
II | VI = 5.5V or GND | 0 to 5.5V | ±1 | µA | ||
ICC | VI = VCC or GND, IO = 0 | 5.5V | 2 | µA | ||
ΔICC | VI = VCC – 2.1; Any Input | 4.5 to 5.5V | 1.5 | mA | ||
CI | VI = VCC or GND | 5V | 2 | pF | ||
CO | VO = VCC or GND | 5V | 3 | pF | ||
CPD | CL = 50pF, F = 1MHz | 5V | 12 | pF |