SCASE38 November 2024 SN74ACT3G99-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | -40°C to 125°C | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | TYP | MAX | |||||
tplh | A, B, C | Y | 5V | 7.6 | 12 | ns | |
tphl | A, B, C | Y | 5V | 7.6 | 11.8 | ns | |
tplh | D | Y | 5V | 7.3 | 11.5 | ns | |
tphl | D | Y | 5V | 7.4 | 11.5 | ns | |
tpzl | OE | Y | 5V | 8.3 | 11.8 | ns | |
tpzh | OE | Y | 5V | 8.3 | 11.9 | ns | |
tplz | OE | Y | 5V | 3.4 | 4.8 | ns | |
tphz | OE | Y | 5V | 4.4 | 6.3 | ns |