The SN74ACT3G99 device contains three independent configurable logic gates with 3-state outputs. Each gate has four inputs and performs the boolean function Y = (A•C+B•C)⊕D.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74ACT3G99 | DGS (VSSOP, 20) | 7.2mm × 7.8mm | 7.2mm × 5.3mm |
PW (TSSOP , 20) | 6.5mm × 6.4mm | 6.5mm × 4.4mm | |
RKS (VQFN, 20) | 4.5mm × 2.5mm | 4.5mm × 2.5mm |