SCASE39 November 2024 SN74ACT3G99
PRODUCTION DATA
Phase relationships between waveforms were chosen arbitrarily for the examples listed in the following table. All input pulses are supplied by generators having the following characteristics: PRR ≤ 1MHz, ZO = 50Ω, tt < 2.5ns, Vt = 1.5V.
The outputs are measured individually with one input transition per measurement.
TEST | S1 | S2 | RL | CL | ΔV | VLOAD |
---|---|---|---|---|---|---|
tPLH, tPHL | OPEN | OPEN | 500Ω | 50pF | — | — |
tPLZ, tPZL | CLOSED | OPEN | 500Ω | 50pF | 0.3V | 2×VCC |
tPHZ, tPZH | OPEN | CLOSED | 500Ω | 50pF | 0.3V | — |