The instructions below assume the
EVM is configured for pin-strap mode and is powered from barrel jack.
- If using external I2C configuration instead of
pin-straps, then configure TDP2004 at this
step.
- Insertion +5V DC Power source into barrel
jack.
- Insert the TDP2004 source side connecter to a DP
source using DP plug (J33).
- Insert a DP video sink into the DP downstream
facing receptacle (J26) using a standard DP
cable.
- Video output on the DP sink must be
observed.