SCDA051 June 2024 TMUXS7614D
Burst mode is enabled through the burst enable register. Burst mode allows the SPI to accept consecutive commands without the need to deassert the /CS line. Burst mode uses the same 16-bit command structure as the address mode to communicate with the device. The SDO line also operates similarly as in address mode.