SCDA051 June 2024 TMUXS7614D
To conclude, the TMUXS7614D is a SPI controlled precision multiplexer that can be used to save footprint areas in many designer systems due to the capability of switching using the SPI protocol. TMUXS7614D can be used as relay replacements to save board space. Additionally, TMUXS7614D has high precision performance, which allows the TMUXS7614D to have the capability to be implemented in test and measurement applications as well. Lastly, TMUXS7614D has the daisy chain feature, letting multiple TMUXS7614D devices to be controlled using SPI signals to turn switches on or off on each device independently.