SCDK004A June 2024 – November 2024 TMUX582F-SEP
PRODUCTION DATA
Description | Test Conditions | MIN | MAX | Unit | Test Name | |
---|---|---|---|---|---|---|
VIH | High-level input voltage | EN, Ax pins [PASS = 1, FAIL = 0] | 1 | 1 | P/F | VIH |
VIL | Low-level input voltage | EN, Ax pins [PASS = 1, FAIL = 0] | 1 | 1 | P/F | VIL |
RON | On-resistance | VS = 0V to 7.8V, IS = –1mA | 0 | 400 | Ω | RON |
ΔRON | On-resistance mismatch between channels | VS = 0V to 7.8V, IS = –1mA | 0 | 13 | Ω | RON_DELTA |
RFLAT | On-resistance flatness | VS = 0V to 7.8V, IS = –1mA | 0 | 80 | Ω | RON_FLAT_SPEC |
IS(OFF) | Source off leakage current | Switch state is off, VS = 1V/ 10V, VD = 10V/ 1V, VDD = 13.2V | -4.5 | 4.5 | nA | ISOFF |
ID(OFF) | Drain off leakage current | Switch state is off, VS = 1V/ 10V, VD = 10V/ 1V, VDD = 13.2V | -15 | 15 | nA | IDOFF |
IS(ON) | Channel on leakage current | Switch state is on, VS = floating, VD = 1V/10V, VDD = 13.2V | -23 | 23 | nA | ISON |
ID(ON) | Channel on leakage current | Switch state is on, VS = floating, VD = 1V/10V, VDD = 13.2V | -23 | 23 | nA | IDON |
ID(FA) | Output leakage current during overvoltage | VS = 60V, GND = 0V, VDD = VFP = 13.2V, VSS = VFN = 0V | -100 | 100 | nA | IDFA |
Output leakage current during overvoltage with grounded supplies | VS = 60V, GND = 0V, VDD = VSS = VFP = VFN = 0V, VEN = VAx = 0V or floating | -550 | 550 | nA | IDFA_GND | |
IIH | High-level input current | VEN = VAx = VDD | -2.5 | 2.5 | µA | IIH |
IIL | Low-level input current | VEN = VAx = 0V | -1.5 | 1.5 | µA | IIL |
IDD | VDD supply current | VDD = VFP = 13.2V, VSS = VFN = 0V, VEN/VAx = 0V, 5V, or VDD, VS = 6V | -0.6 | 0.6 | mA | IDD |
ISS | VSS supply current | VDD = VFP = 13.2V, VSS = VFN = 0V, VEN/VAx = 0V, 5V, or VDD, VS = 6V | -0.5 | 0.5 | mA | ISS |
IDD(FA) | VDD supply current under fault | VS = 60V, VDD = VFP = 13.2V, VSS = VFN = 0V, VEN/ VAx = 0V, 5V, or VDD | -1.25 | 1.25 | mA | IDD_FAULT |
ISS(FA) | VSS supply current under fault | VS = 60V, VDD = VFP = 13.2V, VSS = VFN = 0V, VEN/ VAx = 0V, 5V, or VDD | -0.75 | 0.75 | mA | ISS_FAULT |
IDD(DISABLE) | VDD supply current (disable mode) | VDD = VFP = 13.2V, VSS = VFN = 0V, VAx = 0V, 5V, or VDD, VEN = 0V, VS = 0V | -0.6 | 0.6 | mA | IDD_DIS |
ISS(DISABLE) | VSS supply current (disable mode) | VDD = VFP = 13.2V, VSS = VFN = 0V, VAx = 0V, 5V, or VDD, VEN = 0V, VS = 0V | -0.5 | 0.5 | mA | ISS_DIS |