10 Revision History
Changes from Revision J (January 2019) to Revision K (July 2024)
- Updated the numbering format for tables, figures, and cross-references throughout the documentGo
- Changed the typical bandwidth value from: 1.1GHz to:
1GHzGo
- Added footnote to the VI/O parameter in the Absolute
Maximum Ratings tableGo
- Changed CDM test conditions in the ESD Ratings table from: per JEDEC
specification JESD22-C101 to: per ANSI/ESDA/JEDEC JS-002Go
- Changed RSE (UQFN) junction-to-ambient thermal resistance value
from: 169.8°C/W to: 204.8°C/WGo
- Changed RSE (UQFN) junction-to-case (top) thermal resistance value
from: 84.7°C/W to: 118.1°C/WGo
- Changed RSE (UQFN) junction-to-board thermal resistance value from:
94.9°C/W to: 121.5°C/WGo
- Changed RSE (UQFN) junction-to-top characterization parameter value
from: 5.7°C/W to: 13.9°C/WGo
- Changed RSE (UQFN) junction-to-board characterization parameter
value from: 94.9°C/W to: 121.2°C/WGo
- Changed the VIK value in the Electrical
Characteristics table from: –1.8V maximum to: –1.8V
minimumGo
- Changed the Typical Characteristics sectionGo
Changes from Revision I (January 2016) to Revision J (January 2019)
- Added CDM value and table notes to the ESD RatingsGo
Changes from Revision H (February 2015) to Revision I (January 2016)
- Changed VIH Max from 5.5 to VCC in Recommended Operating Conditions tableGo
Changes from Revision G (September 2010) to Revision H (February 2015)
- Changed first bullet of the Features FROM: VCC Operation at 2.5V and 3.3V
TO: VCC Operation at 2.3V and 3.6VGo
- Added Pin Configuration and Functions section, ESD Ratings table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section Go
- Removed the Ordering Information tableGo