Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TS3USB221 High-Speed USB 2.0 (480Mbps) 1:2 Multiplexer or Demultiplexer
Switch with Single Enable
1 Features
- VCC operation from 2.3V and 3.6V
- VI/O accepts signals up to 5.5V
- 1.8V compatible control-pin inputs
- Low-power mode when OE is disabled (1μA)
- RON = 6Ω maximum
- ΔrON = 0.2Ω typical
- CIO(ON) = 6pf maximum
- Low power consumption (30μA maximum)
- ESD > 2000V Human-Body Model (HBM)
- High bandwidth (1GHz typical)
2 Applications
- Routes signals for USB 1.0, 1.1, and 2.0
- Mobile industry processor interface (MIPI™) signal
routing
- MHL 1.0