SCDS263D September 2009 – September 2019
PRODUCTION DATA.
The TS3USB221E is a high-bandwidth switch specially designed for the switching of high-speed USB 2.0 signals in handset and consumer applications, such as cell phones, digital cameras, and notebooks with hubs or controllers with limited USB I/Os. The wide bandwidth (1 GHz) of this switch allows signals to pass with minimum edge and phase distortion. The device multiplexes differential outputs from a USB host device to one of two corresponding outputs. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. The TS3USB221E is designed for low bit-to-bit skew and high channel-to-channel noise isolation, and is compatible with various standards, such as high-speed USB 2.0 (480 Mbps).
The TS3USB221E integrates ESD protection cells on all pins, is available in a SON package (3 mm ×
3 mm) as well as in a tiny μQFN package (2 mm × 1.5 mm) and is characterized over the free-air temperature range from –40°C to 85°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TS3USB221E | VSON (10) | 3.00 mm × 3.00 mm |
UQFN (10) | 1.50 mm × 2.00 mm |