9 Revision History
Changes from Revision D (September 2019) to Revision E (July 2024)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Changed ESD HBM performance testing standard from: JESD 22 to:
JEDEC JS-001Go
- Changed ESD CDM performance testing standard from: JESD22-C101 to:
JEDEC JS-002Go
- Added tablenote to the Data input/output voltage
parameterGo
- Changed RSE (UQFN) junction-to-ambient thermal resistance value from:
169.8°C/W to: 204.8°C/WGo
- Changed RSE (UQFN) junction-to-case (top) thermal resistance value from:
84.7°C/W to: 118.1°C/WGo
- Changed RSE (UQFN) junction-to-board thermal resistance value from: 94.9°C/W
to: 121.5°C/WGo
- Changed RSE (UQFN) junction-to-top characterization parameter value from:
5.7°C/W to: 13.9°C/WGo
- Changed RSE (UQFN) junction-to-board characterization parameter value from:
94.9°C/W to: 121.2°C/WGo
- Changed the VIK value
in the Electrical Characteristics table from: –1.8V maximum to: –1.8V
minimumGo
- Changed the graphs in the Typical Characteristics
sectionGo
Changes from Revision C (April 2015) to Revision D (September 2019)
- Changed VCC Operation FROM 2.5 V to 3.3 V TO 2.3 V to 3.6 VGo
Changes from Revision B (July 2012) to Revision C (April 2015)
- Added Pin Configuration and Functions section, ESD Ratings table, Thermal Information table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section Go
- Removed Ordering Information tableGo
Changes from Revision A (February 2010) to Revision B (July 2012)
- Updated TOP-SIDE MARKING for RSE package in Ordering
Information tableGo