SCDS277B November   2008  – July 2024 TS3USB221A

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Dynamic Electrical Characteristics, VCC = 3.3V ±10%
    7. 5.7  Dynamic Electrical Characteristics, VCC = 2.5V ±10%
    8. 5.8  Switching Characteristics, VCC = 3.3V ±10%
    9. 5.9  Switching Characteristics, VCC = 2.5V ±10%
    10. 5.10 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Low Power Mode
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Switching Characteristics, VCC = 3.3V ±10%

over operating range, TA = –40°C to 85°C, VCC = 3.3V ±10%, GND = 0V
PARAMETERMINTYP(1)MAXUNIT
tpdPropagation delay(2) (3)0.25ns
tONLine enable timeS to D, nD30ns
OE to D, nD17
tOFFLine disable timeS to D, nD12ns
OE to D, nD10
tSK(O)Output skew between center port to any other port(2)0.10.2ns
tSK(P)Skew between opposite transitions of the same output (tPHL– tPLH)(2)0.10.2ns
For Max or Min conditions, use the appropriate value specified under Electrical Characteristics for the applicable device type.
Specified by design
The bus switch contributes no propagational delay other than the RC delay of the on resistance of the switch and the load capacitance. The time constant for the switch alone is of the order of 0.25ns for 10pF load. This time constant is much smaller than the rise/fall times of typical driving signals, therefore the time adds very little propagational delay to the system. Propagational delay of the bus switch, when used in a system, is determined by the driving circuit on the driving side of the switch and the switch interactions with the load on the driven side.