SCDS277B November 2008 – July 2024 TS3USB221A
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIK | Input-Source Clamp Voltage | VCC = 3.6V, 2.7V, II = –18 mA | –1.8 | V | ||||
IIN | Input leakage current, control inputs | VCC = 3.6V, 2.7V, 0V, VIN = 0V to 3.6V | ±1 | μA | ||||
IOZ (3) | Off-state leakage current | VCC = 3.6V, 2.7V, VO = 0V
to 5.25V, VI = 0V, VIN = VCC or GND, Switch OFF |
±1 | μA | ||||
I(OFF) | Power-off leakage current | VCC = 0V | VI/O = 0V to 5.25V | ±2 | μA | |||
VI/O = 0V to 3.6V | ±2 | |||||||
VI/O = 0V to 2.7V | ±1 | |||||||
ICC | Supply Current | VCC = 3.6V, 2.7V, VIN =
VCC or GND, II/O = 0V, Switch ON or OFF |
30 | μA | ||||
ICC | Supply Current (low power mode) | VCC = 3.6V, 2.7V, VIN =
VCC or GND, Switch disabled, OE in high state |
1 | μA | ||||
ΔICC (4) | Supply-current change, control inputs | One input at 1.8V, Other inputs at VCC or GND |
VCC = 3.6V | 20 | μA | |||
VCC = 2.7V | 0.5 | |||||||
Cin | Input capacitance, control inputs | VCC = 3.3V, 2.5V, VIN = VCC or 0V | 1.5 | 2.5 | pF | |||
Cio(OFF) | OFF capacitance | VCC = 3.3V, 2.5V, VI/O = VCC or 0V, Switch OFF | 3.5 | 5 | pF | |||
Cio(ON) | ON capacitance | VCC = 3.3V, 2.5V, VI/O = VCC or 0V, Switch ON | 6 | 7.5 | pF | |||
RON (5) | ON-state resistance | VCC = 3V, 2.3V | VI = 0V, IO = 30mA | 3 | 6 | Ω | ||
VI = 2.4V, IO = –15mA | 3.4 | 6 | ||||||
ΔRON | ON-state resistance match between channels | VCC = 3V, 2.3V | VI = 0V, IO = 30mA | 0.2 | Ω | |||
VI = 1.7, IO = –15mA | 0.2 | |||||||
RON(flat) | ON-state resistance flatness | VCC = 3V, 2.3V | VI = 0V, IO = 30mA | 1 | Ω | |||
VI = 1.7, IO = –15mA | 1 |