SCDS343F May 2013 – August 2018 TS3DV642
PRODUCTION DATA.
Design parameter | Example value | |||
---|---|---|---|---|
VCC | 2.6 V to 4.5 V | |||
VCC decoupling capacitor | 0.1 µF | |||
DDC Pull-up resistors | 2 kΩ to 5 V | |||
Pull-up / Pull-down resistors for SEL1 / SEL2 pins | 10 kΩ | |||
HPD Pull-down resistor | 100 kΩ |