SCDS343F May 2013 – August 2018 TS3DV642
PRODUCTION DATA.
Design parameter | Example value | |||
---|---|---|---|---|
VCC | 2.6 V to 4.5 V | |||
VCC decoupling capacitor | 0.1 µF | |||
MainLink (ML) and AUX coupling capacitor | 75 nF to 200 nF | |||
AUX Pull-up / Pull-down resistors | 10 kΩ to 100 kΩ | |||
Pull-up / Pull-down resistors for SEL1 / SEL2 pins | 10 kΩ |