SCDS343F May 2013 – August 2018 TS3DV642
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VCC | 1 | Power | Supply Voltage |
SEL1 | 16 | I | Select Input 1 |
SEL2 | 17 | I | Select Input 2 |
EN | 2 | I | Output Enable |
D0+A | 38 | I/O | Port A, Channel 0, +ve signal |
D0–A | 37 | I/O | Port A, Channel 0, –ve signal |
D1+A | 36 | I/O | Port A, Channel 1, +ve signal |
D1-A | 35 | I/O | Port A, Channel 1, –ve signal |
D2+A | 34 | I/O | Port A, Channel 2, +ve signal |
D2–A | 33 | I/O | Port A, Channel 2,–ve signal |
D3+A | 32 | I/O | Port A, Channel 3, +ve signal |
D3–A | 31 | I/O | Port A, Channel 3, –ve signal |
SCL_A | 42 | I/O | Port A, DDC Clock |
SDA_A | 41 | I/O | Port A, DDC Data |
HPD_A | 19 | I/O | Port A, Hot Plug Detects |
CEC_A | 18 | I/O | Port A, Consumer Electronics Control |
D0+B | 29 | I/O | Port B, Channel 0, +ve signal |
D0–B | 28 | I/O | Port B, Channel 0, –ve signal |
D1+B | 27 | I/O | Port B, Channel 1, +ve signal |
D1–B | 26 | I/O | Port B, Channel 1, –ve signal |
D2+B | 25 | I/O | Port B, Channel 2, +ve signal |
D2–B | 24 | I/O | Port B, Channel 2,–ve signal |
D3+B | 23 | I/O | Port B, Channel 3, +ve signal |
D3–B | 22 | I/O | Port B, Channel 3, –ve signal |
SCL_B | 40 | I/O | Port B, DDC Clock |
SDA_B | 39 | I/O | Port B, DDC Data |
HPD_B | 21 | I/O | Port B, Hot Plug Detects |
CEC_B | 20 | I/O | Port B, Consumer Electronics Control |
D0+ | 5 | I/O | Common Port, Channel 0, +ve signal |
D0– | 6 | I/O | Common Port, Channel 0, –ve signal |
D1+ | 7 | I/O | Common Port, Channel 1, +ve signal |
D1– | 8 | I/O | Common Port, Channel 1, –ve signal |
D2+ | 10 | I/O | Common Port, Channel 2, +ve signal |
D2– | 11 | I/O | Common Port, Channel 2, –ve signal |
D3+ | 12 | I/O | Common Port, Channel 3, +ve signal |
D3– | 13 | I/O | Common Port, Channel 3,–ve signal |
SCL | 3 | I/O | Common Port, DDC Clock |
SDA | 4 | I/O | Common Port, DDC Data |
HPD | 14 | I/O | Common Port, Hot Plug Detects |
CEC | 15 | I/O | Common Port, Consumer Electronics Control |
NC | 9, 30 | NC | No Connect |
GND | PowerPad | GND | Ground |