4 Revision History
Changes from E Revision (June 2017) to F Revision
- Changed Figure 27, removed capacitors Go
Changes from D Revision (December 2015) to E Revision
- Changed Application From: DisplayPort 1.2a Signal Switching To: DisplayPort 1.4 Signal SwitchingGo
- Added Test Condition of 4.05 GHZ at –35 dB to Xtalk in the Dynamic Characteristics tableGo
- Added Test Condition of 4.05 GHZ at –25 dB to OISO in the Dynamic Characteristics tableGo
Changes from C Revision (November 2014) to D Revision
- Changed the storage temperature to the Absolute Maximum Ratings table Go
Changes from B Revision (August 2013) to C Revision
- Added Handling Rating table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section. Go
- Deleted row from ABS MAX table: Package thermal impedanceGo
- Added the Handling Ratings table, deleted the Tstg row Absolute Maximum ratings table and added to Handling Ratings table. Go
Changes from A Revision (July 2013) to B Revision
- Changed Application From: HDMI 1.4/DVI 1.0 Signal Switching To: HDMI 1.4b with support for 4k2k up to 30 HzGo
- Added Application: DVI 1.0 Signal SwitchingGo
- Changed Application From: DisplayPort 1.2 Signal Switching To: DisplayPort 1.2a Signal SwitchingGo
- Added Eye Pattern and Time Interval Error Histogram graphics, Figure 10 to Figure 13Go