SCDS394B march 2021 – june 2023 TMUX7462F
PRODUCTION DATA
PARAMETER | VALUE |
---|---|
Positive supply (VDD) mux | +15 V |
Negative supply (VSS) mux | -15 V |
Power board supply voltage | 24 V |
Input or output signal range non-faulted | -10 V to 10 V |
Overvoltage protection levels | -60 V to 60 V |
Control logic thresholds | 1.8 V compatible, up to 44 V |
Temperature range | -40°C to +125°C |