SCDS394B march 2021 – june 2023 TMUX7462F
PRODUCTION DATA
Fault recovery time (tRECOVERY) measures the delay between the source voltage falling from overvoltage condition to below fault supply voltage (VFP or VFN) plus 0.5 V and the drain voltage rising from 0V to 50% of the fault supply voltage exceeded. Figure 7-6 shows the setup used to measure tRECOVERY.