SCDS394B march 2021 – june 2023 TMUX7462F
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VDD – VSS(1) | Power supply voltage differential | 8 | 44 | V | ||
VDD | Positive power supply voltage | 5 | 44 | |||
VFP | Positive fault clamping voltage | 3 | VDD | |||
VFN | Negative fault clamping voltage | VSS | 0 | |||
VS | Source pin (Sx) voltage (non-fault condition) | VFN | VFP | V | ||
VS to GND | Source pin (Sx) voltage to GND (fault condition) | –60 | 60 | |||
VS to VDD(2) | Source pin (Sx) voltage to VDD or VD (fault condition) | –85 | ||||
VS to VSS(2) | Source pin (Sx) voltage to VSS or VD (fault condition) | 85 | ||||
VD | Drain pin (Dx) voltage | VFN | VFP | |||
VDR | Logic input pin (DR) voltage | GND | 44 | V | ||
VFF(3) | Logic output pin (FF) voltage | GND | 5.5 | |||
TA | Ambient temperature | –40 | 125 | °C | ||
IDC | Continuous current through switch, WQFN package | TA = 25°C | 150 | mA | ||
TA = 85°C | 100 | |||||
TA = 125°C | 60 |